HUBBELL CANADA
Die Wheel with Nest, #12 AWG - #2 AWG Terminals and Splices, Interchangeable for PAT221 Crimper
Image of 122WHL221 Die Wheel with Nest, #12 AWG - #2 AWG Terminals and Splices, Interchangeable for PAT221 Crimper
Image of 122WHL221 Die Wheel with Nest, #12 AWG - #2 AWG Terminals and Splices, Interchangeable for PAT221 Crimper
play
PATRIOT® PAT221 Compact Battery Crimper
Image of 122WHL221 Die Wheel with Nest, #12 AWG - #2 AWG Terminals and Splices, Interchangeable for PAT221 Crimper

Die Wheel with Nest, #12 AWG - #2 AWG Terminals and Splices, Interchangeable for PAT221 Crimper

Brand: Burndy

Catalog ID: 122WHL221

Die Wheel with Nest, #12 AWG - #2 AWG Terminals and Splices, use with PAT221 Crimper

  • Accommodates copper connector sizes: #12 AWG - #2 AWG
  • Die index embossment
  • Rotating die is color coded to match color coded connectors
  • UL Listed connections when used with recommended BURNDY terminals/splices

General

Application

Crimping

Application - For Use On

Copper Terminals, Splices

Catalog Number

122WHL221

Die Type

Interchangeable

Product Family

PAT221

Product Type

Tooling

Type

Die

UPC

621945666207

Dimensions

Weight

0.1 lb

Conductor Related

Crimping Ranges

Copper: #12 AWG - #2 AWG terminals and splices

Logistics

Package Contents

Die Wheel with Nest Only