

Brand: Hubbell Wiring Device-Kellems
Catalog ID: RDV10PI
Application - For Use On
Only use with Compatible Dimmable Bulbs
Catalog Number
RDV10PI
Color
Construction
Metal Strap, Polycarbonate Front
Environmental Conditions
Indoor Use Only
Number of Gang(s)
1-Gang
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Orientation
Vertical
Specifications
Style
Rocker Dimmer
Type
Incandescent
UPC
883778116100
Depth
1.3 in
Height
4.1 in
Weight
0.2 lb
Width
2.2 in
Amperage Rating
8 A
Current Amperage Description
8 A
Voltage Rating
120 VAC
Voltage Rating Description
120V AC
Wattage
1000 W
Number Of Poles
Single Pole
Environmental Conditions
Indoor Use Only
Industry Standard(s)
CSA Certified
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Number of Gang(s)
1-Gang
Orientation
Vertical
Carton Quantity
6