HUBBELL CANADA
Image of HBLDS3P Disconnect Switches, 30A 600V AC, 3-Pole, Unfused, NEMA 4X Enclosure, LED Illumination
Image of HBLDS3P Disconnect Switches, 30A 600V AC, 3-Pole, Unfused, NEMA 4X Enclosure, LED Illumination
play
InSight Motor Disconnects
play
InSight Motor Disconnects
+2
Image of HBLDS3P Disconnect Switches, 30A 600V AC, 3-Pole, Unfused, NEMA 4X Enclosure, LED Illumination

Disconnect Switches, 30A 600V AC, 3-Pole, Unfused, NEMA 4X Enclosure, LED Illumination

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3P

Disconnect Switches, 30A 600V AC, 3-Pole,Unfused, NEMA 4X Enclosure, LED Illumination

Hubbell’s new 30A Circuit-Lock Disconnect with integral phase indication LEDs redefines the benchmark for safety by providing insight into the enclosure while in use. Six highly visible LEDs (3 line side/3 load side) display the electrical status of the switch by phase. This voltage detection feature significantly improves existing safety and maintenance procedures by visually providing critical information, such as a welded contact or dropped phase, to personnel prior to removing the enclosure cover. With an ever-growing focus on safety improvements, Hubbell inSIGHT TM disconnects provide a difference you literally can see.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • LEDs provide secondary means of visual confirmation of make/break on all phases
  • Cover cannot be removed with switch in the “ON” position
  • Verification of opening of load side contacts
  • Highly visible red handle can be locked in the OFF position as a method of compliance with OSHA Lockout/Tagout requirements

Product details

General

Application

Catalog Number

HBLDS3P

Color

Gray

Enclosure Type

Type 4X, IP69k

EU RoHS Indicator

Contact Manufacturer

Series

Non-Fused

Style

Heavy Duty

Type

UPC

783585365107

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Logistics

Carton Quantity

1

Media

Videos

play
InSight Motor Disconnects
play
InSight Motor Disconnects