HUBBELL CANADA
Disconnect Switches, Sloped Enclosure, Nonfused, 30A 600V AC, NEMA 4X, Stainless Steel, With LEDs and Jog
Image of HBLDS3SSRPJ Disconnect Switches, Sloped Enclosure, Nonfused, 30A 600V AC, NEMA 4X, Stainless Steel, With LEDs and Jog
Image of HBLDS3SSRPJ Disconnect Switches, Sloped Enclosure, Nonfused, 30A 600V AC, NEMA 4X, Stainless Steel, With LEDs and Jog
play
InSight Motor Disconnects

Disconnect Switches, Sloped Enclosure, Nonfused, 30A 600V AC, NEMA 4X, Stainless Steel, With LEDs and Jog

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLDS3SSRPJ

Disconnect Switch Sloped Enclosure,Nonfused, 30A 600V AC, NEMA 4X, with LEDs and Jog

NEC section 430.102(B) requires each motor controller to have a disconnect within line of sight from the motor and driven equipment. Hubbell’s Circuit-Lock® Unfused Disconnect Switches are UL listed as a manual motor controller and also “suitable as a motor disconnect” and meet these code requirements.

  • Six highly visible integral phase identification LEDs for use on 3 Phase Y system
  • LEDs provide secondary means of visual confirmation of make/break on all phases
  • Cover cannot be removed with switch in the “ON” position
  • Verification of opening of load side contacts
  • Highly visible red handle can be locked in the OFF position as a method of compliance with OSHA Lockout/Tagout requirements

General

Application

LED Indictor / Jog Switch / Labelless

Catalog Number

HBLDS3SSRPJ

Color

Enclosure Type

Type 4X, IP69k

Product Family

Non-Fused

Style

Heavy Duty

Type

Disconnect Switches

UPC

783585365183

Dimensions

Weight

6.5 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A