HUBBELL CANADA
Double 3/8 in. Armored Cable Connector, .460- .611
Image of 4040RACCN Double 3/8 in. Armored Cable Connector, .460- .611

Double 3/8 in. Armored Cable Connector, .460- .611

Brand: Raco

Catalog ID: 4040RACCN

Double 3/8 in. Armored Cable Connector, .460- .611.

RACO’s new Double Barrel Push-in cable connectors make it easy to secure two or more metal-clad cable into boxes or enclosures. Simply insert a cable into the cable opening, then snap the box end of the connector into a box knockout, done! No tools needed for a secure assembly. Push-in connectors are perfect for new or old work and can be removed and reused.

General

Catalog Number

4040RACCN

Conduit Type

Armored Cable/Metal Clad (AC/MC)

Fitting Type

Connectors

Material

Die Cast Zinc

UPC

805035054796

Conductor Related

Cable Range

Steel 0.460-0.611 in, Aluminum 0.402-0.570 in

Certifications And Compliance

Certified Listed

cULus Listed

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

6400