HUBBELL CANADA
Double Ended Cobra-Lock™ Series Coupler
Image of SC6A Double Ended Cobra-Lock™ Series Coupler
Image of SC6A Double Ended Cobra-Lock™ Series Coupler
Image of SC6A Double Ended Cobra-Lock™ Series Coupler
Image of SC6A Double Ended Cobra-Lock™ Series Coupler
+6
Image of SC6A Double Ended Cobra-Lock™ Series Coupler

Double Ended Cobra-Lock™ Series Coupler

Brand: Hubbell Premise Wiring

Catalog ID: SC6A

The Cobra-Lock™ Coupler gives installers a quick and reliable method to extend a run or fabricate single-ended MTPL cords for applications like wireless APs or IP cameras. Designed to perform in Cat 6A channels, the coupler can be used in shielded or UTP systems and is backward compatible to Cat 6 and Cat 5e applications.

  • Preterminated to Cat 6A FTP bootless Patch Cord
  • Cobra-Lock™ Termination Provides Speed and Reliability
  • Provided with Mount-Anywhere Clip
  • Cat 6A Channel Compliant
  • Built From Plenum Rated Components

Borne Cobra-Lock™

General

Application

Catalog Number

SC6A

Color

Silver

Construction Material - Main

Diecast Zinc

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Environmental Conditions

EU RoHS Indicator

Item Type

Coupler

Material - Housing

Diecast Zinc

Mounting Type

Performance

TIA Cat 6A Channel Compliant

Series

Cobra-Lock™ Series

Size

0.92 (23) x 0.66 (17) x 1.65 (42)

Specifications

  • Housing - Zinc Diecast
  • IDC Contact - Phosphor bronze with 100 micro-inch tin plating over nickel under plating

Style

Cobra-Lock Coupler Accessory

Type

UPC

662620344263

Dimensions

Display Size

Standard Sized Product

Size

0.92 (23) x 0.66 (17) x 1.65 (42)

Electrical Ratings

Connectivity

Cobra-Lock to Cobra-Lock

Withstand Voltage

1,000 Vac @ 60 Hz

Conductor Related

Contact

IDC: Phosphor Bronze with 100 Micro-Inch Tin Over Plating

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Industry Standard(s)

  • ANSI/TIA/EIA-568 Category 6A channel
  • UL 1863 - Communications-Circuit Accessory
  • UL 2043 - Suitable for Air-Handling Spaces
  • RoHS Compliant

Operational

Performance

TIA Cat 6A Channel Compliant

Logistics

Carton Quantity

24

Number of Pieces in Package

1

Pallet Quantity

5760