HUBBELL CANADA
Double-Pole Switch, Ivory, General Purpose, 15A, 120/277V AC
Image of 4802I Double-Pole Switch, Ivory, General Purpose, 15A, 120/277V AC
Image of 4802I Double-Pole Switch, Ivory, General Purpose, 15A, 120/277V AC

Double-Pole Switch, Ivory, General Purpose, 15A, 120/277V AC

Brand: Bryant

Catalog ID: 4802I

Switches and Lighting Controls, Industrial Grade, ToggleSwitches, General Purpose AC, Double Pole, 15A 120/277V AC, Back and SideWired, Ivory

  • Toggle
  • General Purpose AC
  • Double Pole
  • 15A 120/277V AC
  • Back and SideWired

General

Application

Back and Side Wired

Catalog Number

4802I

Color

Product Family

Extra Heavy Duty

Style

Double Pole

Type

Toggle

UPC

781786623576

Electrical Ratings

Amperage Rating

15 A

Current / Amperage Rating

15 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10