HUBBELL CANADA
Image of S-1001-10266 Drawlead, THREADED, 3/4-10 to 1/2-13, 3.79in long
*Representative image
Image of S-1001-10266 Drawlead, THREADED, 3/4-10 to 1/2-13, 3.79in long
play
Factory Tour: St. Jerome - Hubbell Power Systems

Drawlead, THREADED, 3/4-10 to 1/2-13, 3.79in long

Brand: Electro Composites

Catalog ID: S-1001-10266

3/4-10 to 1/2-13 Draw Lead Adapter (69kV & Below), Total Length = 3.79in, 600A Max current

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • Draw Lead Adapter
  • 69kV and below
  • 600A Max Current
  • Fabricated with electrolytic copper
  • For use with Electro Composites and PCORE LV CSA Bushings

General

Application

Condenser Bushings

Catalog Number

S-1001-10266

Color

Copper

Material

Electrolytic Copper

Product Type

Connecteur

Thread Size - Female

1/2-13

Thread Size - Male

3/4-10

Type

Drawlead Connector

Dimensions

Depth

0.83 in

Diameter - Outside

0.83 in

Dimensions

3.79 in x 0.83 in x 0.83 in

Height

0.83 in

Length

3.79 in

Thread Size - Female

1/2-13

Thread Size - Male

3/4-10

Weight

0.67 lb

Width

0.83 in

Electrical Ratings

Current Rating

600 A

kV Class

15 - 69 kV

Certifications And Compliance

Industry Standard(s)

CSA C88.1