HUBBELL CANADA
Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 51kVA
Image of DTFA0514S Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 51kVA

Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 51kVA

Brand: Acme Electric

Catalog ID: DTFA0514S

Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 51kVA

  • Copper terminations for trouble free operation
  • Wound core and strip winding for low losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units
  • Optional weather shield - WSA2

General

ANFC Taps

2

BNFC Taps

2

Catalog Number

DTFA0514S

Construction

Ventilated

Electrostatic Shield

Shielded

kVA

51

Material Type

ZFIN

Max Temperature Rise

150 Degrees Celsius

Mounting Type

Floor

Primary Voltage

230Δ

Product Category

Drive Isolation Transformer

Secondary Voltage

230Y/133 V

Taps % Steps

2.5%

UL Insulation Class

220°C

UPC

047503089880

Winding Material

AL

Dimensions

Dimensions

22.37 in x 28.15 in x 29.9 in

Height

29.9 in

Length

22.37 in

Weight

375 lb

Width

28.15 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

51

Primary Voltage

230D V

Primary Voltage

230Δ

Secondary Voltage

230Y/133 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 2

UL Insulation Class

220°C

UL Standard

UL 1561

Operational

Max Temperature Rise

150 Degrees Celsius

Configuration

ANFC Taps

2

Electrostatic Shield

Shielded