HUBBELL CANADA
Drive Isolation Transformer - Three Phase, 460Δ - 230Y/133V, 20kVA
Image of DTGA0202S Drive Isolation Transformer - Three Phase, 460Δ - 230Y/133V, 20kVA

Drive Isolation Transformer - Three Phase, 460Δ - 230Y/133V, 20kVA

Brand: Acme Electric

Catalog ID: DTGA0202S

Drive Isolation Transformer - Three Phase, 460Δ - 230Y/133V, 20kVA

  • Copper terminations for trouble free operation
  • Wound Core and Strip Winding for Low Losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units

General

ANFC Taps

1

BNFC Taps

1

Catalog Number

DTGA0202S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

20

Material Type

ZFIN

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Floor

Primary Voltage - Winding

460Δ

Product Category

Drive Isolation Transformer

Secondary Voltage - Winding

230Y/133 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503695241

Winding Material

AL

Dimensions

Dimensions

10.18 in x 20.94 in x 20.77 in

Height

20.77 in

Length

10.18 in

Weight

435 lb

Width

20.94 in

Electrical Ratings

Frequency Rating

60 Hz

kVA

20

Primary Voltage

460D V

Primary Voltage - Winding

460Δ

Secondary Voltage - Winding

230Y/133 V

Certifications And Compliance

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Insulation Class

180°C

UL Standard

UL 506

Operational

Max Temperature Rise

115 Degrees Celsius

Configuration

ANFC Taps

1

Electrostatic Shield

Shielded

Logistics

Carton Quantity

1

Pallet Quantity

4