HUBBELL CANADA
Image of HBLMPDC Dust protection cap, inlet

Dust protection cap, inlet

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLMPDC

Dust protection cap, inlet

inlet

General

Catalog Number

HBLMPDC

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

TPE

Style

For Insul-lock plus

Type

Cover

UPC

783585788654

Dimensions

Dimensions

0.54 in x 1.22 in x 1.42 in

Height

1.42 in

Length

0.54 in

Width

1.22 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100