HUBBELL CANADA
Image of HBLFPDC Dust protection cap, outlet

Dust protection cap, outlet

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLFPDC

Dust protection cap, outlet

Dust protection cap, outlet

General

Catalog Number

HBLFPDC

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

TPE

Style

For Insul-lock plus

Type

Cover

UPC

783585788661

Dimensions

Dimensions

0.67 in x 1.39 in x 1.39 in

Height

1.39 in

Length

0.67 in

Width

1.39 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100