

Brand: Killark
Catalog ID: EALB-1
Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 4 cu. in.
Application
For use on threaded rigid/IMC conduit. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.
Catalog Number
EALB-1
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
E Series
Type
Conduit Body
UPC
783936165004
Dimensions
4.375 in x 1.313 in x 2.125 in
Gross Weight with Packaging
0.21
Height
2.125 in
Hub Size
1/2"
Length
4.375 in
Weight
0.21 lb
Width
1.313 in
EU RoHS Indicator
Hub Pattern
LB
Carton Quantity
10