HUBBELL CANADA
ECC200 - 2" Galvanized Steel, Edge Conduit Clamp
Image of ECC200 ECC200 - 2" Galvanized Steel, Edge Conduit Clamp
Image of ECC200 ECC200 - 2" Galvanized Steel, Edge Conduit Clamp

ECC200 - 2" Galvanized Steel, Edge Conduit Clamp

Brand: Killark

Catalog ID: ECC200

2" Galvanized Steel, Edge Conduit Clamp

  • One of three available styles that meet every installation need
  • Heavy duty U-bolts, hex bolts and hex nuts
  • Capable of supporting heavy loads

Killark’s conduit clamps are designed to secure rigid metal conduit, IMC or EMT across, parallel or perpendicular to channel, beam and angle supports. It is made from hot dipped galvanized steel.

General

Application

Catalog Number

ECC200

Color

Glossy gray

EU RoHS Indicator

Finish Type

Galvanized

Material

Steel

Product Family

Fittings

Type

UPC

783936391281

Dimensions

Dimensions

5 in x 5 in x 0.1 in

Gross Weight with Packaging

1.66

Height

0.1 in

Hub Size

2"

Length

5 in

Width

5 in

Certifications And Compliance

EU RoHS Indicator

UL File Number

E213669

Logistics

Carton Quantity

25