




Brand: Hubbell Wiring Device-Kellems
Catalog ID: 5362STBKM2
Shorter strap without ears allows for easier mounting into your various panels or other applications. Whether an OEM or a PreFab Contractor, EdgeConnect patented spring clamp terminals provide quick access to wire the back of the device. Perfect for use with RACO crushed corner duplex boxes. The autoground staple/clip has already been removed for your convenience. These devices come in boxes of 10 duplex receptacles to elimate packaging waste. M2 versions include an extruded and threaded through hole and a pack of 20 screws. 1/2" stainless steel, oval head, #6-32 screws (slotted/phillips) to easily screw into panels or other various applications.
Screwless termination for easier and faster installation.
Application
Spring clamp terminal strengthens over time providing a more reliable connection.
Catalog Number
5362STBKM2
Color
Black
Flammability
UL 94 V-2
Item Type
Receptacle
Material
Thermoplastic/C
Operating Temperature
Series
EdgeConnect™ Series
Size
3.28x1.58x1.38
Specifications
Style
Finder Groove
Type
Short strap, no ears
UPC
783585792507
Size
3.28x1.58x1.38
Weight
0.2 lb
Current / Amperage Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Industry Standard(s)
UL Listed to UL498 File No. E2186, c-UL-us No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant
Nema Rating
5-20R
Operating Temperature
Carton Quantity
10
Pallet Quantity
5000