HUBBELL CANADA
Image of 5362STBLWRM1 EdgeConnect™ Series, 5362STBLWR, No ears
Image of 5362STBLWRM1 EdgeConnect™ Series, 5362STBLWR, No ears
play
EdgeConnect OEM Bridge Devices
play
EdgeConnect OEM Bridge vs Screw Terminal Device
+6
Image of 5362STBLWRM1 EdgeConnect™ Series, 5362STBLWR, No ears

EdgeConnect™ Series, 5362STBLWR, No ears

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 5362STBLWRM1

EdgeConnect™, Straight Blade Duplex Receptacle , 20A, No ears, Blue, Weather Resistant

Shorter strap without ears allows for easier mounting into your various panels or other applications. Whether an OEM or a PreFab Contractor, EdgeConnect patented spring clamp terminals provide quick access to wire the back of the device. Perfect for use with RACO crushed corner duplex boxes. The autoground staple/clip has already been removed for your convenience. These devices come in boxes of 10 duplex receptacles to elimate packaging waste.

  • Back wired srewless termination for faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Simple color coded plungers for easy and quick wiring
  • Use small screwdriver to lift plunger and rewire as needed

Screwless termination for easier and faster installation.

General

Application

Spring clamp terminal strengthens over time providing a more reliable connection.

Catalog Number

5362STBLWRM1

Color

Blue

Flammability

UL 94 V-2

Item Type

Receptacle

Material

Thermoplastic/C

Operating Temperature

  • Maximum continuous 75 °C
  • (w/o impact)minimum -40 °C

Series

EdgeConnect™ Series

Size

3.28x1.58x1.38

Specifications

  • Product Identification-Ratings are a permanent part of the device
  • Terminal Accommodation-#14 - #10AWG Wire (Solid or Stranded) Copper or UL listed CCA conductors only
  • Terminal Identification-Terminals Identified in Accordance with UL 498 and CSA

Style

Finder Groove

Type

Short strap, no ears

UPC

783585792552

Dimensions

Size

3.28x1.58x1.38

Weight

0.191 lb

Electrical Ratings

Current / Amperage Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Industry Standard(s)

UL Listed to UL498 File No. E2186, c-UL-us No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant

Nema Rating

5-20R

Operational

Operating Temperature

  • Maximum continuous 75 °C
  • (w/o impact)minimum -40 °C

Logistics

Carton Quantity

10

Pallet Quantity

5000