HUBBELL CANADA
Image of 5362STGYWRM2 EdgeConnect™ Series, 5362STGYWR, No ear & threaded hole
Image of 5362STGYWRM2 EdgeConnect™ Series, 5362STGYWR, No ear & threaded hole
play
EdgeConnect OEM Bridge Devices
play
EdgeConnect OEM Bridge vs Screw Terminal Device
+6
Image of 5362STGYWRM2 EdgeConnect™ Series, 5362STGYWR, No ear & threaded hole

EdgeConnect™ Series, 5362STGYWR, No ear & threaded hole

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 5362STGYWRM2

EdgeConnect™, Straight Blade Duplex Receptacle , 20A, No ear & threaded hole, Gray, Weather Resistant

Shorter strap without ears allows for easier mounting into your various panels or other applications. Whether an OEM or a PreFab Contractor, EdgeConnect patented spring clamp terminals provide quick access to wire the back of the device. Perfect for use with RACO crushed corner duplex boxes. The autoground staple/clip has already been removed for your convenience. These devices come in boxes of 10 duplex receptacles to elimate packaging waste. M2 versions include an extruded and threaded through hole and a pack of 20 screws. 1/2" stainless steel, oval head, #6-32 screws (slotted/phillips) to easily screw into panels or other various applications.

  • Back wired srewless termination for faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Simple color coded plungers for easy and quick wiring
  • Use small screwdriver to lift plunger and rewire as needed

Screwless termination for easier and faster installation.

General

Application

Spring clamp terminal strengthens over time providing a more reliable connection.

Catalog Number

5362STGYWRM2

Color

Gray

Flammability

UL 94 V-2

Item Type

Receptacle

Material

Thermoplastic/C

Operating Temperature

  • Maximum continuous 75 °C
  • (w/o impact)minimum -40 °C

Series

EdgeConnect™ Series

Size

3.28x1.58x1.38

Specifications

  • Product Identification-Ratings are a permanent part of the device
  • Terminal Accommodation-#14 - #10AWG Wire (Solid or Stranded) Copper or UL listed CCA conductors only
  • Terminal Identification-Terminals Identified in Accordance with UL 498 and CSA

Style

Finder Groove

Type

Short strap, no ears

UPC

783585792606

Dimensions

Size

3.28x1.58x1.38

Weight

0.2 lb

Electrical Ratings

Current / Amperage Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Industry Standard(s)

UL Listed to UL498 File No. E2186, c-UL-us No. 42 File 285, Fed. Spec. W-C-596, NEMA® WD-6 Compliant

Nema Rating

5-20R

Operational

Operating Temperature

  • Maximum continuous 75 °C
  • (w/o impact)minimum -40 °C

Logistics

Carton Quantity

10

Pallet Quantity

4000