



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL1203STIL
EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high qualilty result. Elapsed time? About 11 seconds!.
Screwless Termination
Action
Toggle
Actuator
Toggle
Application
Industrial
Catalog Number
HBL1203STIL
Color
Contact Configuration
Two Position
Enclosure Type
None
Environmental Conditions
UL 94V-2
Insulation
#14 AWG min. - #10 AWG max. solid and stranded copper wire only
Material
Polycarbonate
Mounting Type
Operating Cycles
Minimum 4.8 times rated current for 100 cycles
Operating Temperature
Max. continuous: 75°C; Min. continuous: -40°C without impact
Series
EdgeConnect™ Series
Style
3-Way
Type
Switch
UPC
783585963839
Weight
0.15 lb
Amperage Rating
15 A
Contact Rating
15A
Contact Resistance
Per UL 20
Voltage Rating
120/277 V
Number Of Poles
3-Way
Environmental Conditions
UL 94V-2
Industry Standard(s)
Action
Toggle
Actuator
Toggle
Operating Cycles
Minimum 4.8 times rated current for 100 cycles
Operating Temperature
Max. continuous: 75°C; Min. continuous: -40°C without impact
Carton Quantity
10
Pallet Quantity
3600