



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL8315CST
Standard Product
Application
Hospital Grade
Catalog Number
HBL8315CST
Color
Black and White
Cord Range
0.230"-0.720"(5.8-18.3)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum
1
Insulation
Insulated Body
Item Type
Insulgrip® Plug
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Operating Temperature
Maximum continuous 75°C and minimum without Impact -40 °C
Performance
Series
EdgeConnect™ Series
Size
3.28 in x 1.57 in x 1.15 in
Specifications
Blade Holder - Nylon, Retainer - Polycarbonate, Cover - Nylon, Cord Clamp - Nylon, Contact Blades - Copper Alloy, Spring - Stainless Steel, Plunger - Nylon, Drive/Assembly/Cord Clamp Screws - Steel
Style
Standard
Temperature Rating
Maximum continuous 75°C; minimum -40°C (w/o impact)
Type
Plugs
UPC
783585964898
Display Size
Standard Sized Product
Size
3.28 in x 1.57 in x 1.15 in
Weight
0.2 lb
Connectivity
Spring Termination
Current / Amperage Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Conductor Range
#14 AWG to #10 AWG
Number of Conductors
3-Wire Grounding
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Nema Rating
5-20P
Horsepower - Maximum
1
Operating Temperature
Maximum continuous 75°C and minimum without Impact -40 °C
Performance
Temperature Rating
Maximum continuous 75°C; minimum -40°C (w/o impact)
Cord Type
All Listed Portables
Carton Quantity
10
Pallet Quantity
5000