HUBBELL CANADA
EdgeConnect™ Twist-Lock® Receptacle with Spring Termination, 30A, 3P 480V, L16, 30R, Black
Image of HBL2730ST EdgeConnect™ Twist-Lock® Receptacle with Spring Termination, 30A, 3P 480V, L16, 30R, Black
Image of HBL2730ST EdgeConnect™ Twist-Lock® Receptacle with Spring Termination, 30A, 3P 480V, L16, 30R, Black
play
3D View
play
+1

EdgeConnect™ Twist-Lock® Receptacle with Spring Termination, 30A, 3P 480V, L16, 30R, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2730ST

EdgeConnect™ Twist-Lock® Receptacle, 30A 3P 480V, L16-30R, BK, with Spring Termination

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • High-impact, abuse-resistant nylon face
  • Face color coding by voltage facilitates locating and mating of proper devices

General

Catalog Number

HBL2730ST

Item Type

30A, 480V AC Twist-Lock Receptacle with Spring Termination

UPC

783585788562

Dimensions

Dimensions

3.28 in x 1.7 in x 1.468 in

Height

1.468 in

Length

3.28 in

Weight

0.145 lb

Width

1.7 in

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

480 VAC

Conductor Related

Number Of Poles

3

Number Of Wires

4

Wire Size

14 AWG - 10 AWG solid, 14 AWG - 8 AWG stranded (including compact stranded)

Certifications And Compliance

Industry Standard(s)

WR Rating

Logistics

Carton Quantity

30

Pallet Quantity

2250