HUBBELL CANADA
EdgeConnect™ Twist-Lock® Series, Female Connector Body, 20A 125/250V, Screwless Terminal, Black and White
Image of HBL2413ST EdgeConnect™ Twist-Lock® Series, Female Connector Body, 20A 125/250V, Screwless Terminal, Black and White
Image of HBL2413ST EdgeConnect™ Twist-Lock® Series, Female Connector Body, 20A 125/250V, Screwless Terminal, Black and White
Image of HBL2413ST EdgeConnect™ Twist-Lock® Series, Female Connector Body, 20A 125/250V, Screwless Terminal, Black and White
Image of HBL2413ST EdgeConnect™ Twist-Lock® Series, Female Connector Body, 20A 125/250V, Screwless Terminal, Black and White

EdgeConnect™ Twist-Lock® Series, Female Connector Body, 20A 125/250V, Screwless Terminal, Black and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2413ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Female Connector Body, 20A 125/250V, 3-Pole 4-Wire Grounding, L14-20R, Screwless Terminal, Black and White

EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high quality result.

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination.
  • Superior cord grip design protects terminations from excess strain

EdgeConnect™ Technology, Screwless Termination

General

Catalog Number

HBL2413ST

Color

Environmental Conditions

IP20 Suitability

Material

Nylon

Mounting Type

  • Screw Mount
  • Screw Mount

Series

EdgeConnect™ Twist-Lock® Series

Size

Standard Sized Product

Style

Locking Devices

Temperature Rating

Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Type

Connector

UPC

783585719115

Dimensions

Size

Standard Sized Product

Weight

0.45 lb

Electrical Ratings

Current / Amperage Rating

20 A

Dielectric Strength

Withstands 3,000V minimum

Phase

Single Phase

Voltage Rating

125/250 V

Conductor Related

Number Of Poles

3

Number Of Wires

4

Certifications And Compliance

Environmental Conditions

IP20 Suitability

Industry Standard(s)

Listed to UL 498, Fed.Spec. W-C-596, Certified to CSA C22.2 No.42

Nema Rating

L14-20R

Operational

Temperature Rating

Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Logistics

Carton Quantity

30

Pallet Quantity

2400