


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2433ST
EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high quality result.
EdgeConnect™ Technology, Screwless Termination
Catalog Number
HBL2433ST
Color
Environmental Conditions
IP20 Suitability
Material
Nylon
Mounting Type
Series
EdgeConnect™ Twist-Lock® Series
Size
Standard Sized Product
Style
Locking Devices
Temperature Rating
Maximum Continuous 75°C, Minimum -40°C (w/o impact)
Type
Connector
UPC
783585719061
Size
Standard Sized Product
Weight
0.45 lb
Current / Amperage Rating
20 A
Dielectric Strength
Withstands 3,000V minimum
Phase
3-Phase
Voltage Rating
3P 480 VAC
Number Of Poles
3
Number Of Wires
4
Environmental Conditions
IP20 Suitability
Industry Standard(s)
Listed to UL 498, Fed.Spec. W-C-596, Certified to CSA C22.2 No.42
Nema Rating
L16-20R
Temperature Rating
Maximum Continuous 75°C, Minimum -40°C (w/o impact)
Carton Quantity
30
Pallet Quantity
2280