HUBBELL CANADA
EdgeConnect™ Twist-Lock® Series, Female Connector Body, 30A 250V, L6-30R, Screwless Terminal
Image of HBL2623STBK EdgeConnect™ Twist-Lock® Series, Female Connector Body, 30A 250V, L6-30R, Screwless Terminal
Image of HBL2623STBK EdgeConnect™ Twist-Lock® Series, Female Connector Body, 30A 250V, L6-30R, Screwless Terminal

EdgeConnect™ Twist-Lock® Series, Female Connector Body, 30A 250V, L6-30R, Screwless Terminal

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2623STBK

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Female Connector Body, 30A 250V, 2-Pole 3-Wire Grounding, L6-30R, Screwless Terminal, Black

EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high quality result.

  • Female Connector Body
  • 30A 250V
  • L6-30R
  • Screwless Terminal

EdgeConnect™ Technology, Screwless Termination

General

Catalog Number

HBL2623STBK

Color

Environmental Conditions

IP20 Suitability

Material

Nylon

Mounting Type

Screw Mount

Series

EdgeConnect™ Twist-Lock® Series

Size

Standard Sized Product

Style

Locking Devices

Temperature Rating

Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Type

Connector

UPC

783585730615

Dimensions

Size

Standard Sized Product

Weight

0.4 lb

Electrical Ratings

Current / Amperage Rating

30 A

Dielectric Strength

Withstands 3,000V minimum

Phase

Single Phase

Voltage Rating

250 V

Conductor Related

Number Of Poles

2

Number Of Wires

3

Certifications And Compliance

Environmental Conditions

IP20 Suitability

Industry Standard(s)

Listed to UL 498, Fed.Spec. W-C-596, Certified to CSA C22.2 No.38

Nema Rating

L21-30R

Operational

Temperature Rating

Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Logistics

Carton Quantity

30

Pallet Quantity

2280