HUBBELL CANADA
EdgeConnect™ Twist-Lock® Series, Flanged Inlet with Spring Termination, 30A, 3P 480V, L16, 30P, White
Image of HBL2735ST EdgeConnect™ Twist-Lock® Series, Flanged Inlet with Spring Termination, 30A, 3P 480V, L16, 30P, White
Image of HBL2735ST EdgeConnect™ Twist-Lock® Series, Flanged Inlet with Spring Termination, 30A, 3P 480V, L16, 30P, White
play
play
+3
Image of HBL2735ST EdgeConnect™ Twist-Lock® Series, Flanged Inlet with Spring Termination, 30A, 3P 480V, L16, 30P, White

EdgeConnect™ Twist-Lock® Series, Flanged Inlet with Spring Termination, 30A, 3P 480V, L16, 30P, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2735ST

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Insulgrip® Flanged Inlet, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16-30P, Spring Terminal, White.

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination
  • Backwired termination for ease of installation

Technologie EdgeConnect™, borne sans vis

General

Catalog Number

HBL2735ST

Item Type

Plug

Series

EdgeConnect™ Twist-Lock® Series

UPC

783585681696

Electrical Ratings

Current Rating

30 A

Voltage Rating

3-Phase Delta 480 VAC

Conductor Related

Number Of Poles

3

Number Of Wires

4

Logistics

Carton Quantity

10

Pallet Quantity

1920