HUBBELL CANADA
EdgeConnect™ Twist-Lock® Series, Flanged Receptacle, 30A 3-Phase Wye120/208V AC, Screwless Terminal,
Image of HBL2816STBK EdgeConnect™ Twist-Lock® Series, Flanged Receptacle, 30A 3-Phase Wye120/208V AC, Screwless Terminal,
Image of HBL2816STBK EdgeConnect™ Twist-Lock® Series, Flanged Receptacle, 30A 3-Phase Wye120/208V AC, Screwless Terminal,

EdgeConnect™ Twist-Lock® Series, Flanged Receptacle, 30A 3-Phase Wye120/208V AC, Screwless Terminal,

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2816STBK

Locking Devices, EdgeConnect™ Twist-Lock®, Industrial, Flanged Receptacle, 30A 3-Phase Wye120/208V AC, 4-Pole 5-Wire Grounding, L21-30R, Screwless Terminal

EdgeConnect™ Screwless Termination system, simply insert the wire and press the plunger down. No tools are required. That connection is fool-proof and long lasting, to all but guarantee a high quality result. Any qualified installer regardless of level of training can guarantee a high quality result.

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination.
  • Backwired termination for ease of installation

EdgeConnect™ Technology, Screwless Termination

General

Application

Industrial

Catalog Number

HBL2816STBK

Color

Environmental Conditions

IP20 Suitability

Material

Nylon

Mounting Type

  • Screw Mount
  • Screw Mount

Series

EdgeConnect™ Twist-Lock® Series

Size

Standard Sized Product

Style

Locking Devices

Temperature Rating

Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Type

Flanged Receptacle

UPC

783585749099

Dimensions

Size

Standard Sized Product

Weight

0.4 lb

Electrical Ratings

Current / Amperage Rating

30 A

Dielectric Strength

Withstands 3,000V minimum

Phase

3-Phase

Voltage Rating

3P 120/ 208 VAC

Conductor Related

Number Of Poles

4

Number Of Wires

5

Certifications And Compliance

Environmental Conditions

IP20 Suitability

Industry Standard(s)

Listed to UL 498, Fed.Spec. W-C-596, Certified to CSA C22.2 No.42

Nema Rating

L21-30R

Operational

Temperature Rating

Maximum Continuous 75°C, Minimum -40°C (w/o impact)

Logistics

Carton Quantity

40

Pallet Quantity

1920