HUBBELL CANADA
EdgeConnect™ Twist-Lock® Series, Plug with Spring Termination, 20A, 277/480V, L22-20R, Black and White Nylon
Image of HBL2521ST EdgeConnect™ Twist-Lock® Series, Plug with Spring Termination, 20A, 277/480V, L22-20R, Black and White Nylon
Image of HBL2521ST EdgeConnect™ Twist-Lock® Series, Plug with Spring Termination, 20A, 277/480V, L22-20R, Black and White Nylon
play
play

EdgeConnect™ Twist-Lock® Series, Plug with Spring Termination, 20A, 277/480V, L22-20R, Black and White Nylon

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2521ST

Locking Devices, EdgeConnect™ Twist-Lock®, EdgeConnect™, Industrial, Male Insulgrip® Plug, 20A 3-Phase 277/480V AC, 4-Pole 5-Wire Grounding, L22-20R, Spring Terminal, Black and White Nylon.

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • Funnel shaped wire entry for ease of termination
  • Superior cord grip design protects terminations from excess strain

Technologie EdgeConnect™, borne sans vis

General

Catalog Number

HBL2521ST

Item Type

Plug

Series

EdgeConnect™ Twist-Lock® Series

UPC

783585681528

Electrical Ratings

Current Rating

20 A

Voltage Rating

277/480 VAC

Conductor Related

Number Of Poles

4

Number Of Wires

5

Logistics

Carton Quantity

30

Pallet Quantity

2280