HUBBELL CANADA
EEQ0026E30A2GR - EEQ Emergency CFL 26E 120/277V Red Pendant Fixture with Guard
Image of EEQ0026E30A2GR EEQ0026E30A2GR - EEQ Emergency CFL 26E 120/277V Red Pendant Fixture with Guard
Image of EEQ0026E30A2GR EEQ0026E30A2GR - EEQ Emergency CFL 26E 120/277V Red Pendant Fixture with Guard
Discontinued

EEQ0026E30A2GR - EEQ Emergency CFL 26E 120/277V Red Pendant Fixture with Guard

Brand: Killark

Catalog ID: EEQ0026E30A2GR

EEQ Emergency CFL 26E 120/277V Red Pendant Fixture with Guard

  • Quad-Pin long-life triple-tube compact
  • Fluorescent lamps included
  • Choice of Pendant, Ceiling, Wall or Stanchion mount
  • Factory Sealed - No external seal required
  • Corrosion resistant-Copper-free aluminum (less than 4/10 of 1%) die-cast construction w/Baked-on epoxy/polyester powder finish Exposed hardware is 316 grade stainless steel
  • LED charging indicator light visible through lens

The EEQ Series Emergency fixture that uses Compact Fluorescent lamps. The fixture has a Battery inside the housing that will start when normal power is disrupted. The housing is made of a corrosion resistant copper free aluminum that is coated with a powder epoxy paint for extra corrosion resistance. The EEQ Series is factory sealed so no external seal is required in Explosive environments.

General

Catalog Number

EEQ0026E30A2GR

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

  • Compact Fluorescent
  • Compact Fluorescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Pendant
  • Pendant

Optic Type

Glass Globe - Clear

Product Family

Lighting

Series

EEQ Series

UPC

783936010090

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

26 W

Certifications And Compliance

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2