HUBBELL CANADA
Electric/Hydraulic Pump Less Gage, 10,000 psi, 1/2 HP, 115V AC Motor
Image of EPP10ECLG Electric/Hydraulic Pump Less Gage, 10,000 psi, 1/2 HP, 115V AC Motor
Image of EPP10ECLG Electric/Hydraulic Pump Less Gage, 10,000 psi, 1/2 HP, 115V AC Motor

Electric/Hydraulic Pump Less Gage, 10,000 psi, 1/2 HP, 115V AC Motor

Brand: Burndy

Catalog ID: EPP10ECLG

Pump Less Gage, 10K psi, 1/2 HP, 115V AC Motor.

  • Small Electric Hydraulic Pump
  • Remote Rocker Control Switch
  • Operating Pressure: 10,000 psi
  • 1/2 HP, 115 VAC Motor

General

Application

Pumping

Application - For Use On

Use with 10,000 psi Remote Hydraulic Crimpers and Cutters

Catalog Number

EPP10ECLG

Power Source

1/2 HP 115V-AC Motor

Tool Type

Pump, Electric Hydraulic

Type

Pump

UPC

781810046623

UPC 14 Digit GTIN

00781810046623

Dimensions

Dimensions

16 in x 6 in x 8 in

Height

8 in

Length

16 in

Weight

90 lb

Width

6 in

Electrical Ratings

Current Draw Max

12.5 Amperes

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Operational

Power Source

1/2 HP 115V-AC Motor

Logistics

Package Contents

Pump only