HUBBELL CANADA
EMH070 - EM Series - Aluminum 70W Medium Base Metal Halide Fixture-Quadri-Volt (120/208/240/277V) At 60HZ
Image of EMH070 EMH070 - EM Series - Aluminum 70W Medium Base Metal Halide Fixture-Quadri-Volt (120/208/240/277V) At 60HZ
Image of EMH070 EMH070 - EM Series - Aluminum 70W Medium Base Metal Halide Fixture-Quadri-Volt (120/208/240/277V) At 60HZ
Discontinued

EMH070 - EM Series - Aluminum 70W Medium Base Metal Halide Fixture-Quadri-Volt (120/208/240/277V) At 60HZ

Brand: Killark

Catalog ID: EMH070

EM Series - Aluminum 70W Medium Base Metal Halide Fixture-Quadri-Volt (120/208/240/277V) At 60HZ

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction.
  • Baked powder epoxy finish, electrostatically applied.
  • Exposed hardware is 316 grade stainless steel.

Factory sealed - no external seal needed. Simply wire mounting cap and thread on fixture to install. Corrosion resistant - copper-free aluminum die-cast construction. Baked powder epoxy finish, electrostatically applied. Exposed hardware is 316 grade stai

General

Catalog Number

EMH070

Color

Tan

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Mogul Base

Light Source

High Pressure Sodium

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Glass Globe - Fluted

Reflector Type

Specular Aluminum

Series

EM Series

Type

Aluminum Metal Halide Fixture

UPC

783936149318

Dimensions

Dimensions

8.69 in x 15.75 in x 8.69 in

Gross Weight with Packaging

19

Height

8.69 in

Length

8.69 in

Width

15.75 in

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

70 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2