HUBBELL CANADA
Image of EMH100 CEN EMH100 CEN - 100W Quadri-Volt Metal Halide, ATEX Rated
Image of EMH100 CEN EMH100 CEN - 100W Quadri-Volt Metal Halide, ATEX Rated
Discontinued

EMH100 CEN - 100W Quadri-Volt Metal Halide, ATEX Rated

Brand: Killark

Catalog ID: EMH100 CEN

100W Quadri-Volt Metal Halide, ATEX Rated

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction.
  • Baked powder epoxy finish, electrostatically applied.
  • Exposed hardware is 316 grade stainless steel.

General

Catalog Number

EMH100 CEN

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

Metal Halide

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Glass Globe - Fluted

Series

EM Series

UPC

783936129068

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

Quad - 120/277/347/480 VAC

Wattage

100 W

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

1