HUBBELL CANADA
EMI15 - EMI Series - Aluminum 150W Incandescent Light Fixture - 250VAC Max
Image of EMI15 EMI15 - EMI Series - Aluminum 150W Incandescent Light Fixture - 250VAC Max

EMI15 - EMI Series - Aluminum 150W Incandescent Light Fixture - 250VAC Max

Brand: Killark

Catalog ID: EMI15

EMI Series - Aluminum 150W Incandescent Light Fixture - 250VAC Max

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction.
  • Baked powder epoxy finish, electrostatically applied.
  • Exposed hardware is 316 grade stainless steel.

The EM series Explosion Proof medium base fixture is designed for low bay applications. This fixture is made with a cast copper-free aluminum housing and mount that is powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments. The EM Series is factory sealed so no external seal is required in Explosive environments.

General

Catalog Number

EMI15

Color

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Operating Cycles

10,000 hrs

Optic Type

Glass Globe - Fluted

Series

EM Series

Type

UPC

783936143248

Dimensions

Dimensions

12.75 in x 7.55 in x 7.55 in

Gross Weight with Packaging

9.2

Height

7.55 in

Length

12.75 in

Width

7.55 in

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120-277 VAC

Wattage

150 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Operating Cycles

10,000 hrs