

Brand: Killark
Catalog ID: EMI15X3ML
Catalog Number
EMI15X3ML
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Lamp Type
Medium Base
Light Source
Incandescent
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Ceiling
Optic Type
Glass Globe - Fluted
Series
EM Series
UPC
783936145556
Hub Size
1"
Frequency Rating
60 Hz
Voltage Rating
120-277 VAC
Wattage
150 W
EU RoHS Indicator
Hazardous Rating(s)
Carton Quantity
1