Brand: Killark
Catalog ID: EMS100
Factory sealed - no external seal needed. Simply wire mounting cap and thread on fixture to install. Corrosion resistant - copper-free aluminum die-cast construction. Baked powder epoxy finish, electrostatically applied. Exposed hardware is 316 grade stai
Catalog Number
EMS100
Color
Tan
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Medium Base
Light Source
High Pressure Sodium
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Luminaire Only
Optic Type
Glass Globe - Fluted
Series
EM
Type
Aluminum High Pressure Sodium Fixture
UPC
783936149424
Dimensions
8.687 in x 8.687 in x 14.75 in
Gross Weight with Packaging
19
Height
14.75 in
Length
8.687 in
Width
8.687 in
Frequency Rating
60 Hz
Voltage Rating
Quad - 120/277/347/480 VAC
Wattage
100 W
Hazardous Rating(s)