

Brand: Killark
Catalog ID: EMS105X3
Catalog Number
EMS105X3
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Lamp Type
Medium Base
Light Source
High Pressure Sodium
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Ceiling
Optic Type
Glass Globe - Fluted
Series
EM Series
UPC
783936136288
Hub Size
1"
Frequency Rating
60 Hz
Voltage Rating
480 VAC
Wattage
100 W
EU RoHS Indicator
Hazardous Rating(s)