HUBBELL CANADA
EMS151B2GDATSU103 - HID 150W 120V HPS - 3/4" Wall Mount with Dual Arc Lamp - Assembled with Lamp
Image of EMS151B2GDATSU103 EMS151B2GDATSU103 - HID 150W 120V HPS - 3/4" Wall Mount with Dual Arc Lamp - Assembled with Lamp
Image of EMS151B2GDATSU103 EMS151B2GDATSU103 - HID 150W 120V HPS - 3/4" Wall Mount with Dual Arc Lamp - Assembled with Lamp
Discontinued

EMS151B2GDATSU103 - HID 150W 120V HPS - 3/4" Wall Mount with Dual Arc Lamp - Assembled with Lamp

Brand: Killark

Catalog ID: EMS151B2GDATSU103

HID 150W 120V HPS - 3/4" Wall Mount with Dual Arc Lamp - Assembled with Lamp

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25˚ stanchion or 90˚ wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction.
  • Baked powder epoxy finish, electrostatically applied.
  • Exposed hardware is 316 grade stainless steel.

General

Catalog Number

EMS151B2GDATSU103

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Medium Base

Light Source

High Pressure Sodium

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall Bracket

Optic Type

Glass Globe - Fluted

Series

EM Series

UPC

783936028354

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 VAC

Wattage

150 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2