

Brand: Killark
Catalog ID: EMS151D5G
Catalog Number
EMS151D5G
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Lamp Type
Medium Base
Light Source
High Pressure Sodium
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Stanchion 25°
Optic Type
Glass Globe - Fluted
Series
EM Series
UPC
783936149141
Hub Size
1-1/2"
Frequency Rating
60 Hz
Voltage Rating
120 VAC
Wattage
150 W
EU RoHS Indicator
Hazardous Rating(s)