

Brand: Killark
Catalog ID: EMS351X2
Catalog Number
EMS351X2
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Lamp Type
Medium Base
Light Source
High Pressure Sodium
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Ceiling
Optic Type
Glass Globe - Fluted
Series
EM Series
UPC
783936136431
Hub Size
3/4"
Frequency Rating
60 Hz
Voltage Rating
120 VAC
Wattage
35 W
EU RoHS Indicator
Hazardous Rating(s)