HUBBELL CANADA
Emt Compression Conn Steel Ins 2.50 In., CCSI250
Image of CCSI250 Emt Compression Conn Steel Ins 2.50 In., CCSI250
Image of CCSI250 Emt Compression Conn Steel Ins 2.50 In., CCSI250

Emt Compression Conn Steel Ins 2.50 In., CCSI250

Brand: TradeSelect

Catalog ID: CCSI250

EMT COMPRESSION CONN STEEL INS 2.50IN

Trade size: 2-1/2" (63), Case Quantity: 5

General

Application

For use to bond EMT conduit to a box or enclosure

Catalog Number

CCSI250

Material

Steel

Type

EMT Compression Connector

UPC

626463034712

Certifications And Compliance

Certified Listed

cUL

Logistics

Pallet Quantity

900