HUBBELL CANADA
EMT Conduit Connector, Metal Raceway, 1/2-Inch, HBL500/HBL7500 Series
Image of HBL5791 EMT Conduit Connector, Metal Raceway, 1/2-Inch, HBL500/HBL7500 Series

EMT Conduit Connector, Metal Raceway, 1/2-Inch, HBL500/HBL7500 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL5791

Metal Raceway ½" EMT Connector, HBL500/HBL7500 Series

The EMT Conduit Fitting is crafted to securely connect EMT conduits to metal raceway systems. This fitting is designed for a seamless and reliable integration, ensuring a strong, tight bond that enhances the overall structural integrity of your electrical system. Compatible with both HBL500 and HBL750 raceway systems, this EMT conduit fitting is easy to install and provides a durable solution for managing and protecting your wiring. Ideal for a variety of electrical applications, this EMT fitting is a dependable choice for ensuring safe and efficient electrical conduits installations.

  • Compatible with HBL500, HBL700, HBL750 Series Raceway
  • Connects raceway to conduit or panel boxes with KO.

This EMT conduit fitting seamlessly integrates with HBL500, HBL700, and HBL750 Series Raceways, offering a secure connection to conduit or panel boxes equipped with knockouts.

General

Catalog Number

HBL5791

Color

EU RoHS Indicator

Item Type

Combination HBL500/HBL750 Series

Material

Steel

Series

  • HBL500
  • HBL700
  • HBL750

Specifications

  • Trak Fitting - 1/2 Inch EMT Connector
  • Trak Item - Fittings
  • Trak Material - Cold Rolled Steel

Style

Connector

Type

Miscellaneous Fittings

UPC

783585217369

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5