HUBBELL CANADA
Image of PEEE075 Emt Pull Elbow 90 Deg 0.75 In., PEEE075
Image of PEEE075 Emt Pull Elbow 90 Deg 0.75 In., PEEE075

Emt Pull Elbow 90 Deg 0.75 In., PEEE075

Brand: TradeSelect

Catalog ID: PEEE075

EMT PULL ELBOW 90 DEG 0.75IN

Trade size: 3/4" EMT to EMT, Carton Quantity: 5, Case Quantity: 50

Product details

General

Application

Connects conduit to electrical boxes and may be used as EMT-to-rigid connector

Catalog Number

PEEE075

Material

Zinc

Type

90 Degree Pull Elbow With Gasket

UPC

626463035023

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

5

Resources and downloads