HUBBELL CANADA
Image of SKS075 Emt Set Screw Coupling Steel 0.75 In., SKS075
Image of SKS075 Emt Set Screw Coupling Steel 0.75 In., SKS075

Emt Set Screw Coupling Steel 0.75 In., SKS075

Brand: TradeSelect

Catalog ID: SKS075

EMT SET SCREW COUPLING STEEL 0.75IN

Trade size: 3/4" (21), Carton Quantity: 25, Case Quantity: 250

Product details

General

Application

For use in dry locations to couple two ends of EMT conduit. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SKS075

Material

Steel

Type

EMT Set Screw Coupling

UPC

626463035504

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

25

Pallet Quantity

10000

Resources and downloads