HUBBELL CANADA
Image of SKS150 Emt Set Screw Coupling Steel 1.50 In., SKS150
Image of SKS150 Emt Set Screw Coupling Steel 1.50 In., SKS150

Emt Set Screw Coupling Steel 1.50 In., SKS150

Brand: TradeSelect

Catalog ID: SKS150

EMT SET SCREW COUPLING STEEL 1.50IN

Trade size: 1-1/2" (41), Case Quantity: 25

Product details

General

Application

For use in dry locations to couple two ends of EMT conduit. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SKS150

Material

Steel

Type

EMT Set Screw Coupling

UPC

626463035535

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

3600

Pallet Quantity

3600

Resources and downloads