HUBBELL CANADA
Image of SKS250 Emt Set Screw Coupling Steel 2.50 In., SKS250
Image of SKS250 Emt Set Screw Coupling Steel 2.50 In., SKS250

Emt Set Screw Coupling Steel 2.50 In., SKS250

Brand: TradeSelect

Catalog ID: SKS250

EMT SET SCREW COUPLING STEEL 2.50IN

Trade size: 2-1/2" (63), Case Quantity: 12

Product details

General

Application

For use in dry locations to couple two ends of EMT conduit. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SKS250

Material

Steel

Type

EMT Set Screw Coupling

UPC

626463035559

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

1000

Pallet Quantity

1000

Resources and downloads