HUBBELL CANADA
Emt Set Screw Coupling Steel 3.00 In., SKS300
Image of SKS300 Emt Set Screw Coupling Steel 3.00 In., SKS300

Emt Set Screw Coupling Steel 3.00 In., SKS300

Brand: TradeSelect

Catalog ID: SKS300

EMT SET SCREW COUPLING STEEL 3.00IN

Trade size: 3" (78), Case Quantity: 12

General

Application

For use in dry locations to couple two ends of EMT conduit. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SKS300

Material

Steel

Type

EMT Set Screw Coupling

UPC

626463035566

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

800

Pallet Quantity

800