HUBBELL CANADA
Emt Set Screw Coupling Zinc 0.75 In., SKZ075
Image of SKZ075 Emt Set Screw Coupling Zinc 0.75 In., SKZ075
Image of SKZ075 Emt Set Screw Coupling Zinc 0.75 In., SKZ075

Emt Set Screw Coupling Zinc 0.75 In., SKZ075

Brand: TradeSelect

Catalog ID: SKZ075

EMT SET SCREW COUPLING ZINC 0.75IN

Trade size: 3/4" (21), Carton Quantity: 25, Case Quantity: 250

General

Application

For use in dry locations to couple two ends of EMT conduit. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SKZ075

Material

Zinc

Type

EMT Set Screw Coupling

UPC

626463035054

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

25