HUBBELL CANADA
Image of SKS050 Emt Set Screw Coupling Steel 0.50 In., SKS050

Emt Set Screw Coupling Steel 0.50 In., SKS050

Brand: TradeSelect

Catalog ID: SKS050

EMT SET SCREW COUPLING STEEL 0.50IN

Trade size: 1/2" (16), Carton Quantity: 50, Case Quantity: 500

General

Application

For use in dry locations to couple two ends of EMT conduit. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SKS050

Material

Steel

Type

EMT Set Screw Coupling

UPC

626463035498

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

50

Pallet Quantity

16000