HUBBELL CANADA
Image of SCS075 Emt Steel Set Screw Conn 0.75 In., SCS075
Image of SCS075 Emt Steel Set Screw Conn 0.75 In., SCS075

Emt Steel Set Screw Conn 0.75 In., SCS075

OR

Brand: TradeSelect

Catalog ID: SCS075

EMT STEEL SET SCREW CONN 0.75IN

Trade size: 3/4" (21), Carton Quantity: 25, Case Quantity: 250

Product details

General

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCS075

Material

Steel

Type

EMT Set Screw Connector

UPC

626463035320

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

25

Pallet Quantity

10000

Resources and downloads