HUBBELL CANADA
Emt Steel Set Screw Conn 1.00 In., SCS100
Image of SCS100 Emt Steel Set Screw Conn 1.00 In., SCS100
Image of SCS100 Emt Steel Set Screw Conn 1.00 In., SCS100

Emt Steel Set Screw Conn 1.00 In., SCS100

Brand: TradeSelect

Catalog ID: SCS100

EMT STEEL SET SCREW CONN 1.00IN

Trade size: 1" (27), Carton Quantity: 20, Case Quantity: 200

General

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCS100

Material

Steel

Type

EMT Set Screw Connector

UPC

626463035337

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

25

Pallet Quantity

4800