HUBBELL CANADA
Emt Steel Set Screw Conn 3.00 In., SCS300
Image of SCS300 Emt Steel Set Screw Conn 3.00 In., SCS300
Image of SCS300 Emt Steel Set Screw Conn 3.00 In., SCS300

Emt Steel Set Screw Conn 3.00 In., SCS300

Brand: TradeSelect

Catalog ID: SCS300

EMT STEEL SET SCREW CONN 3.00IN

Trade size: 3" (78), Case Quantity: 12

General

Application

For use in dry locations to bond EMT conduit in a box or enclosure. Die cast set screw connectors provide concrete-tight connections when taped

Catalog Number

SCS300

Material

Steel

Type

EMT Set Screw Connector

UPC

626463035382

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

648

Pallet Quantity

648