HUBBELL CANADA
Image of E1S100 Emt Strap 1 Hole 1.00 In., E1S100
Image of E1S100 Emt Strap 1 Hole 1.00 In., E1S100
Image of E1S100 Emt Strap 1 Hole 1.00 In., E1S100

Emt Strap 1 Hole 1.00 In., E1S100

Brand: TradeSelect

Catalog ID: E1S100

EMT STRAP 1 HOLE 1.00IN

Trade size: 1" (27), Carton Quantity: 50, Case Quantity: 500

General

Application

Used to support the conduit, allowing the installer to easily position the strap before mounting

Catalog Number

E1S100

Material

Steel

Type

One hole strap

UPC

626463034941

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

50